Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
GDA141.1E_S55499-D612
Bill of material
S55499-D612
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
GDA141.1E 90s Damper actuator
SA110ID05
Typ (ASN)
GDA141.1E
LODLEVEL
PREVIEW
Preview
SA500ID03
Range of application
SA300ID03
Mechanical power transmission
SA700ID05
nominal/operating voltage
24
SA700ID06
type of nominal/operating voltage
AC
SA700ID07
minimum operating voltage (lower functional limit)
V
SA700ID08
max. operating voltage (lower functional limit)
V
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID12
maximum power consumption AC (in starting state)
W
SA700ID14
power consumption DC (in operation)
SA700ID29
Protection class
IP 54
SA700ID38
lock against rotation
no
SA700ID24
maximum ambient temperature
55 °C
SA700ID25
minimum ambient temperature
-32 °C
SA700ID27
condensation allowable
no
SA700ID32
Weight (net)
0.000 kg
SA71006ID04
Plastic
0.000 mm
SA71006ID05
Depth
0.000 mm
SA71006ID06
Height
0.000 mm
LINK
Product link
http://www.siemens.com/btproduct?S55499-D612
SA810ID03
Manufacturer’s reference number
S55499-D612
SA810ID04
Datanorm number
S55499-D612
SA810ID06
GTIN number
4047625011154
SA810ID10
Description text
Air damper actuators GDA141.1E
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
20220816
ETIMCLASSC
ETIM Classcode
EC011290
ETIMCLASSN
ETIM Classname
Electric servomotor
IFCEXPORT
IfcActuator.ELECTRICACTUATOR
OMNICLASSNU
OmniClass number
23-35 15 00
OMNICLASS
OmniClass title
Electric Motors
UNICLASSC
Uniclass code
Pr_75_50_18_21
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Сваляне на CAD модели