您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
English (United States)
GDALAJ203
SRD-FA
SRD-FA
Handle, handwheel, handle
Powered by
CAD模型選擇
{srdfaa/fagczih/t9882/sl-2233-1.prj},{NB=GDALAJ203},{CODE=GDALAJ},{TYPE=ZDSBX},{LMAT=ADC},{LSUR=-},{SMAT=ADC},{SSUR=PSHSMS},{WMAT=PA},{WYS=-},{D=203},{DD=16},{L=80},{L1=92},{H=42},{HH=22},{HH1=27},{D1=55.5},{FF=18.3},{SS=5},{W=0},{WEI=0.8},{LINK=https://www.srdfaa.com/product/1484370664800.html}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
SRD-FA
Description
GDALAJ,GDALAK - Hand wheel-round rim hand wheel-rotary handle type
Bill of material
GDALAJ203
CODE
code
GDALAJ
GDALAJ
TYPE
type
Rotary handle type
AZFS
Installation mode
Keyway pass
Keyway pass
LMAT
Material of coupling part
ADC
LSUR
Surface treatment of coupling part
-
SMAT
Handwheel body material
ADC
SSUR
Surface treatment of handwheel body
Sprayed black scrub
WMAT
Handle material
PA
WYS
Handle color
-
D
203
203
DD
d
16
L
80
L1
92
92
H
42
42
HH
h
22
22
HH1
h1
27
27
D1
55.5
55.5
FF
f
18.3
18.3
SS
s
5
5
W
0
0
WEI
The reference weight (kg/pcs)
0.8
0.8
LINK
link
https://www.srdfaa.com/product/1484370664800.html
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求