Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
GEAB0.8, GEABS0.8, GEABG0.8, GEABB0.8, GEABN0.8, GEAHBB0.8, GEAHB0.8, GEAHBS0.8, GEAHBG0.8, GEAHBN0.8 - Spur Gears - Pressure Angle 20degree Module 0.8
Bill of material
GEAHBN0.8-12-7-K-4
PN
Part Number
GEAHBN0.8-12-7-K-4
SHS
Shaft Hole Specifications
MAT
Material
ST
Surface Treatment
NT
No. of Teeth
MOD
Module
0.8
B
mm
TS
Gear Shape
P
PH7 Shaft Bore Dia.
mm
DD
d Reference Dia.
9.6 mm
D
D Tip Dia.
11.2 mm
G
G Root Dia.
7.6 mm
H
11.2 mm
L
20 mm
LL1
l1
13 mm
LL2
l2
3 mm
M
M (Coarse)
-
ALT1
Set Screw
ALT2
Tapped Hole Dimension
TPC
ALT10
Boss Cut
BS
BS 0.5mm Increment
mm
ALT3
Stepped Hole
Z
Z 1mm Increment
mm
J
J 0.1mm Increment
mm
ALT4
Both Ends Stepped Hole
Q
Q 1mm Increment
mm
R
R 1mm Increment
mm
S
S 1mm Increment
mm
T
T 1mm Increment
mm
ALT9
Retaining Ring Groove
SRG
SRG 0.5mm Increment
mm
ALT5
Side Slotted Hole
LFC
LFC 1mm Increment
mm
LTC
LTC 1mm Increment
mm
MALT5
M Selection
C
0.0 mm
ALT6
Side Through Hole
KFC
KFC 1mm Increment
mm
KTC
KTC 1mm Increment
mm
K
K 0.5mm Increment
mm
ALT7
Side Tapped Hole
DIRALT7
Side Tapped Hole Direction
QFC
QFC 1mm Increment
mm
QTC
QTC 1mm Increment
mm
MALT7
M Selection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models