Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
GEAHBH, GEABH, GEAKBH - Induction Hardened Spur Gears - Ground - Pressure Angle 20 Degrees,Module 1.0/1.5/2.0/2.5/3.0
Bill of material
GEAHBH1.5-15-15-A-10
PN
Part Number
SHS
Shaft Hole Specifications
MOD
Module
NT
No. of Teeth
B
mm
TS
Tooth Shape
P
PH7 Shaft Bore Dia.
DD
d Reference Dia.
mm
D
D Tip Dia.
mm
G
G Root Dia.
mm
H
0.0 mm
L
0 mm
LL1
l1
0 mm
LL2
l2
0 mm
M
M (Coarse)
-
ALT1
Set Screw
ALT2
Side Through Hole
KTC
KTC 1mm Increment
mm
KFC
KFC 1mm Increment
mm
K
K 0.5mm Increment
mm
ALT3
Side Tapped Hole
QFC
QFC 1mm Increment
mm
QTC
QTC 1mm Increment
mm
MALT3
M Selection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models