Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
GEAHBN0.5, GEAHBB0.5, GEAHBG0.5, GEAHB0.5, GEAHBS0.5, GEABN0.5, GEABB0.5, GEABG0.5, GEAB0.5, GEABS0.5 - Spur Gears - Pressure Angle 20 degree Module 0.5
Bill of material
GEAHBN0.5-15-8-K-3
PN
Part Number
GEAHBN0.5-15-8-K-3
SHS
Shaft Hole Specifications
MAT
Material
ST
Surface Treatment
MOD
Module
0.5
NT
No. of Teeth
B
mm
TS
Gear Shape
P
PH7 Shaft Bore Dia.
mm
DD
d Reference Dia.
7.5 mm
D
D Tip Dia.
8.5 mm
G
G Root Dia.
6.25 mm
H
9.0 mm
L
18 mm
LL1
l1
10 mm
LL2
l2
3.0 mm
M
M (Coarse)
-
ALT1
Set Screw
ALT3
Tapped Hole Dimension
ALT4
Boss Cut
BS
BS 0.5mm Increment
mm
ALT2
Side Through Hole
KFC
KFC 1mm Increment
mm
KTC
KTC 1mm Increment
mm
K
K 0.5mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models