Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
公司
FATH
描述
Pivot Joint 25 - 1" with Locking Lever
明细表
093GF25A
PARTNR
Part #
OA
Opening Angle
190°
ROT
Rotation
N
WEIGHT
Weight
116 g
CTN
Customs Tariff Number
79070000
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD