Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
公司
FATH
描述
Pivot Joint 25 x 51 - 1" x 2"
明细表
093GA2551A(-45)
PARTNR
Part #
093GA2551A
OA
Opening Angle
156 °
ROT
Rotation
N
WEIGHT
Weight
83 g
ID
ID #
136627
CTN
Customs Tariff Number
76169910
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061057793
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir