Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Pivot Joint 38 x 76 - 1.5" x 3" with Locking Lever
Bill of material
093GF3876AN
PARTNR
Part #
093GF3876AN
OA
Opening Angle
184°
ROT
Rotation
N
- / 8 / 10
WEIGHT
Weight
970 g
CTN
Customs Tariff Number
79070000
ID
ID #
100667
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061008382
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models