Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Gems Sensors
Description
Gems Sensors LS-3 - Gems Sensors LS-3
Bill of material
189787
PN
Part Number
ET
Electrical Termination
MT
Mounting Type
OT
Operating Temperature
PM
Pressure Max @ 70°F(21°C)
MLSG
Min. Liquid Sp. Gravity
AL
Actuation Level
FM
Float Material
FD
Float Dia
SMM
Stem and Mounting Material
OW
Other Wetted
S
Switch, SPST
FS
Float Stop
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models