Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Gender changer M/F 25 pole
Bill of material
HARTING 09670250605
MANUID
Product number of the Manufacturer
09670250605
PREVIEW
Preview
DESCSHORT
Short Description
Gender changer, Rated current: ‌6.5 A, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Blue, Contacts: 25, Copper alloy
DESCLONG
Long Description
Gender changer, Rated current: ‌6.5 A, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (PBTP), Blue, Contacts: 25, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
Gender changer M/F 25 pole
SUPPLIERALTNO
Alternative product number
09 67 025 0605
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAO742
Brand
D-Sub
AAT080
Pole number
25
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models