Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
ABB Installation Products
Description
General Oil Resistant - Galvanised Steel
Bill of material
EXLB0510
CN
Cat. No.
PN
Part No.
TR
Temp. Rating
Static: -25°C to +105°C, Flexing: -5°C to +105°C
FP
Flame Propogation
Flame dies in less than 30 seconds after ignition source is removed
SPC
Special Characteristics
Flame retardant PVC Covering
APP
Approvals
IEC 61386
MAT
Material
Galvanised Steel
COLOR
Color
Black
SIZE
Size
mm
ID
Min. Bore
mm
OD
Outside Diameter
mm
L
Length
m
BR
Static Bend Radius
mm
WT
Weight
kg/100m
NOTE
Note
3D Model is just a Segment of the Actual Model
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models