Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-L 3040-18-o
Bill of material
70043401
MD01
VAR__MANUID_
70043401
DESCSHORT
Short Description
GEOS-L 3040-18-o
DESCLONG
Long Description
Empty enclosure - Industrial Quality -, suitable for installation in harsh environments and exposed outsite areas, base: glass fibre reinforced polycarbonate, grey, similar to RAL 7035, cover: Polycarbonate, with grey cover<br /><strong>Dimensions: </strong>300 x 400 x 180 mm
INTNO
International product number
4013902610792
MANUID
Product number of the Manufacturer
70043401
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS-L 3040-18-o
EF000007
EV000270
EF000008
300
EF000040
400
EF000049
180
EF000116
7035
EF000118
false
EF000122
0
EF000123
0
EF000664
true
EF001039
false
EF001062
false
EF001089
false
EF001229
false
EF001257
EV000154
EF002169
EV000139
EF004293
EV006815
EF005474
EV006422
EF005554
0
EF005774
true
EF005823
false
EF006054
true
EF006279
false
EF006569
EV000154
EF007381
false
EF007536
false
EF007965
true
EF009169
false
EF009278
false
EF009582
true
EF011401
false
EF011959
EV014040
EF014986
26.8
EF014987
177
EF014988
40
EF014989
-
EF015208
false
EF020363
false
EF020814
false
EF022994
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
2.31
LENGTH
400
WIDTH
300
DEPTH
180
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models