Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BMEcat Gesamtausgabe
Description
GEOS-L EP-3040
Bill of material
72101401
MD01
VAR__MANUID_
72101401
DESCSHORT
Short Description
GEOS-L EP-3040
DESCLONG
Long Description
Installation board made of insulating material for empty enclosure, incl. fixing screws, for individual use, e.g. for installation of command and signalling devices, material thickness: 4 mm, for GEOS-L 3040-18 to 22<br /><strong>Dimensions: </strong>276 x 376 x 4 mm
INTNO
International product number
4013902614431
MANUID
Product number of the Manufacturer
72101401
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS-L EP-3040
EF000215
EV008943
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.63
LENGTH
376
WIDTH
276
DEPTH
4
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    BMEcat Gesamtausgabe
    GEOS MPI-3040
    BMEcat Gesamtausgabe
    GEOS MPS-3040
    BMEcat Gesamtausgabe
    GEOS-L 4050-22-to
    BMEcat Gesamtausgabe
    GEOS-L EPD-3040
    BMEcat Gesamtausgabe
    GEOS NS35-250
Previews
3D
Dimension
2D
Download CAD models