Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-L TW 30-22
Bill of material
72103301
MD01
VAR__MANUID_
72103301
DESCSHORT
Short Description
GEOS-L TW 30-22
DESCLONG
Long Description
Partition wall made of insulating material  for empty enclosure incl. carriers, to divide the enclosure, for GEOS-L 3030-22, GEOS-L 3040-22<br /><strong>Dimensions: </strong>270 x 156 x 2,5 mm
INTNO
International product number
4013902614523
MANUID
Product number of the Manufacturer
72103301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS-L TW 30-22
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.245
LENGTH
156
WIDTH
270
DEPTH
2.5
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    GEOS MH-22
    Spelsberg
    GEOS-L 3040-22-to
    Spelsberg
    GEOS-L TW 40-22
    Spelsberg
    GEOS MHU-22
Previews
3D
Dimension
2D
Download CAD models