Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-L TW 40-22
Bill of material
72103501
MD01
VAR__MANUID_
72103501
DESCSHORT
Short Description
GEOS-L TW 40-22
DESCLONG
Long Description
Partition wall made of insulating material  for empty enclosure incl. carriers, to divide the enclosure, for GEOS-L 3040-22, GEOS-L 4050-22<br /><strong>Dimensions: </strong>370 x 156 x 2,5 mm
INTNO
International product number
4013902614585
MANUID
Product number of the Manufacturer
72103501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS-L TW 40-22
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.308
LENGTH
156
WIDTH
370
DEPTH
2.5
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)