Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS MH-22
Bill of material
72002301
MD01
VAR__MANUID_
72002301
DESCSHORT
Short Description
GEOS MH-22
DESCLONG
Long Description
Mounting holder set, for tool-free mounting of standard rails 35 x 7.5 mm and mounting plates at various heights, set = 4 pcs., for GEOS-L/-S 3030-22, GEOS-L/-S 3040-22, GEOS-L/-S 4050-22, GEOS-S 4030-22, GEOS-S 5040-22<br /><strong>Dimensions: </strong>39 x 75 x 155,5 mm
INTNO
International product number
4013902614288
MANUID
Product number of the Manufacturer
72002301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS MH-22
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.2658
LENGTH
75
WIDTH
39
DEPTH
155.5
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models