Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS MPI-3030
Bill of material
72000301
MD01
VAR__MANUID_
72000301
DESCSHORT
Short Description
GEOS MPI-3030
DESCLONG
Long Description
Mounting plate made of insulating material, incl. fixing screws, for bottom mounting, optional mounting with mounting holder at various heights possible, for GEOS-L/S 3030-18 to 22<br /><strong>Dimensions: </strong>250 x 250 x 5 mm
INTNO
International product number
4013902614011
MANUID
Product number of the Manufacturer
72000301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS MPI-3030
EF000008
250
EF000040
250
EF000115
false
EF000139
EV006034
EF002169
EV000139
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.4566
LENGTH
250
WIDTH
250
DEPTH
5
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models