Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS NS35-250
Bill of material
72003101
MD01
VAR__MANUID_
72003101
DESCSHORT
Short Description
GEOS NS35-250
DESCLONG
Long Description
Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing screws, for floor mounting, optional assembly by means of assembly brackets at different heights possible, for GEOS-L/S 3030, GEOS-L/S 3040, GEOS-S 4030, length 250 mm, height 7.5 mm<br /><strong>Dimensions: </strong>35 x 250 x 7,5 mm
INTNO
International product number
4013902614318
MANUID
Product number of the Manufacturer
72003101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS NS35-250
EF000010
EV005273
EF000040
7.5
EF000139
EV000283
EF000386
1
EF001438
250
EF001457
EV005294
EF002169
EV000179
EF002677
165
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.1
LENGTH
250
WIDTH
35
DEPTH
7.5
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models