Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS NS35-450
Bill of material
72003301
MD01
VAR__MANUID_
72003301
DESCSHORT
Short Description
GEOS NS35-450
DESCLONG
Long Description
Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing screws, for floor mounting, optional assembly by means of assembly brackets at different heights possible, for GEOS-L/S 4050, GEOS-S 5040, length 450 mm, height 7.5 mm<br /><strong>Dimensions: </strong>35 x 450 x 7,5 mm
INTNO
International product number
4013902614370
MANUID
Product number of the Manufacturer
72003301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS NS35-450
EF000010
EV005273
EF000040
7.5
EF000139
EV000283
EF000386
1
EF001438
450
EF001457
EV005294
EF002169
EV000179
EF002677
350
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.1771
LENGTH
450
WIDTH
35
DEPTH
7.5
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)