Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-S EPR-t 3030
Bill of material
72210301
MD01
VAR__MANUID_
72210301
DESCSHORT
Short Description
GEOS-S EPR-t 3030
DESCLONG
Long Description
Installation board made of clear transparent polycarbonate for the frame of GEOS cabinets, incl. fixing screws, for individual use, e.g. to protect fixtures located in the cabinet while at the same time ensuring visibility, material thickness: 4 mm, for GEOS-S 3030-18 to 22<br /><strong>Dimensions: </strong>231 x 231 x 4 mm
INTNO
International product number
4013902644513
MANUID
Product number of the Manufacturer
72210301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS-S EPR-t 3030
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.269
LENGTH
231
WIDTH
231
DEPTH
4
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models