Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-S EPT 4030
Bill of material
72202501
MD01
VAR__MANUID_
72202501
DESCSHORT
Short Description
GEOS-S EPT 4030
DESCLONG
Long Description
Installation board made of insulating material for the door of GEOS cabinets, incl. fixing screws, for individual use, e.g. for installation of indicating elements and displays, material thickness: 4 mm, for GEOS-S 4030-18 to 22<br /><strong>Dimensions: </strong>250 x 225 x 4 mm
INTNO
International product number
4013902644735
MANUID
Product number of the Manufacturer
72202501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS-S EPT 4030
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.353
LENGTH
225
WIDTH
250
DEPTH
4
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models