Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS-S TW 30-22
Bill of material
72203301
MD01
VAR__MANUID_
72203301
DESCSHORT
Short Description
GEOS-S TW 30-22
DESCLONG
Long Description
Partition wall made of insulating material  for cabinets incl. carriers, to divide the enclosure, for GEOS-S 3030-22, GEOS-S 3040-22, GEOS-S 4030-22<br /><strong>Dimensions: </strong>154 x 270 x 2,5 mm
INTNO
International product number
4013902644131
MANUID
Product number of the Manufacturer
72203301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS-S TW 30-22
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.224
LENGTH
270
WIDTH
154
DEPTH
2.500
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models