Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Graeff
Description
GF-7043 - Melt - melt temperature sensor for extrusion technology / mechanical engineering (thermocouple)
Bill of material
GF-7043.1.FK-J.i.DD.0.76.G.100.GL-GL-PVA.A.400°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7043 - Melt - Melt temperature sensor for extrusion technology / mechanical engineering (thermocouple)
CNSORDERNO
Order number
GF-7043.1.FK-J.i.DD.0.76.G.100.GL-GL-PVA.A.400°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
ATEX
A2
Number of measuring systems
A3
Element
A4
Potential
A5
Screw-in thread
A6
Sword length
mm
Введите значение для A6
Sword length
mm
cm
inch
ft
A7
Sword shape
A8
Material
A9
Coating
A10
Installation length
mm
Введите значение для A10
Installation length
mm
cm
inch
ft
A11
Execution
A12
Cable length
mm
Введите значение для A12
Cable length
mm
cm
inch
ft
A13
Line type
A14
Cable protection - length (corrugated hose)
A14H
Cable protection - length (corrugated hose)
mm
A15
Connection type
A15EP
Number of poles
A15EG
Size
A16
Transmitter
A16H
Free input measuring range (MU)
A17
Measuring tip maximum temperature
°C
A97
Certificates
ISO 9001, ATEX, IECEX
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Загрузка ...
Предварительные просмотры
3D
2D
Загрузка CAD-моделей