GF-7130/MA.1.GL-GL-PVA.100.A.180°C
Graeff
GF-7X30 - Magnetic surface sensor
Powered by
CAD모델 선택
{graeff/gf_7x30/gf_7130_asmtab.prj},{NB=GF-7130/MA.1.GL-GL-PVA.100.A.180},{COMP=Gräff GmbH},{DESC=GF-7130 - Magnetfühler (Widerstandsthermometer)},{BEST=GF-7130},{KEYWORDS=Temperatursensoren, Sensoren, Fühler, Temperaturaufnehmer, Temperatur, Temperaturfühler, Prozessüberwachung , Messdatenerfassung},{A1=/MA},{A2=.1},{A3=},{A4=},{A5=},{A6=.GL-GL-PVA},{A7=100},{A8=1},{A8EP=0},{A8EG=0},{A9=.180},{A97=ISO 9001},{A99= },{PPATH=assemblies/gf_7130_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Graeff
Description
GF-7130 - Magnetic sensor (resistance thermometer)
Bill of material
GF-7130/MA.1.GL-GL-PVA.100.A.180°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7130 - Magnetic sensor (resistance thermometer)
CNSORDERNO
Order number
GF-7130/MA.1.GL-GL-PVA.100.A.180°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
Execution
Cable outlet straight
Cable outlet angled 90°
Cable outlet straight
Cable outlet angled 90°
A2
Number of measuring systems
1
2
1
2
A3
Element
PT100
PT1000
PT100
PT1000
A4
Tolerance class
Class B
Class A
Class AA
Class B
Class A
Class AA
A5
Circuit
2-Wire circuit
3-Wire circuit
4-Wire circuit
2-Wire circuit
3-Wire circuit
4-Wire circuit
A6
Line type
Glass silk-glass silk stainless steel reinforcement, 350°C
Glass fiber-glass fiber-stainless steel reinforcement-PTFE, 250°C
Teflon-Teflon, 200°C
Teflon screen Teflon, 200°C
Teflon-fiberglass-stainless steel armoring, 200°C
Glass silk-glass silk stainless steel reinforcement, 350°C
Glass fiber-glass fiber-stainless steel reinforcement-PTFE, 250°C
Teflon-Teflon, 200°C
Teflon screen Teflon, 200°C
Teflon-fiberglass-stainless steel armoring, 200°C
A7
Cable length
A8
Connection type
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
Free ends 60mm
Fork cable lug M4, 60mm
Examiners
Round connector C, 3-pin. Bayonet lock
Round connector C, 3-pin. Screw cap
Round connector D, X-pol. 680 series
Round coupling D, X-pol. 680 series
Round connector M12-A, X-pol. 713 series
Round connector M8, X-pol. 768 series
Lemo connector X-pol. Size X Series S
Lemo coupling X-pol. Size X Series S
Lemo connector X-pol. Size X Series E
Lemo coupling X-pol. Size X Series E
A8EP
Number of poles
A8EG
Size
A9
Measuring tip maximum temperature
180
200
180
200
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청