Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
GAMM
Description
GF/FP - Galletto di fissaggio
Bill of material
6399015
CODE
MOD
Modello
GF/70/FP
A
70 mm
B
20 mm
C
36 mm
D
D1
mm
E
18 mm
F
10 mm
K
11 mm
WGT
weight
g
MAT
Materiale
Tecnopolimero nero, finitura opaca. Bussola ottone foro passante filettato.
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model