Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
GF - industrial form - Solid Clamps - Solid Clamps
Bill of material
18400002020 Gelenkklemmstück GF 40
ARTIKEL
Article
Hinge clamp
TYPE
Type
GF 40
BEST
Order-no.
18400002020
SWR
Clamp swivelling range
°
KLAVIS
Clamping A
Zinc plated scews
OFLVIS
Surface
Ground finish
ANFRAGE
On request
Stainless steel screws
A
Clamping A
40.2 mm
B
drilling hole - base plate
8.500
C
Clamping length
60.0
D
outer diameter- clamping/drilled hole
56.0 mm
E
Outer diameter - clamping
56 mm
G
Width base plate
100 mm
H
distance base plate - toothing
44 mm
K
distance drilled hole - base plate
76.0
L
auxillary dimension
144.0 mm
M
auxillary dimension
100.000 mm
N
Height base plate
10 mm
O
Length - base plate
100.000 mm
S
Screw
M10x50 mm
T
Screw
M10x50 mm
KLEMMHEBELSNR
Clamping Lever S
9024301
WARTUNGSINTVALL
Maintenance interval for the item
No Need
CNSMAT
Material
Cast aluminium
CNSMASSEXACT
Weight
0.827 kg
CNSSTDDTIME
Standard delivery time after receipt of order
2 Days after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-35-01-90
WARENNUMMER
Customs tariff number
76169910
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models