Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
HAVIT
Description
GFC / GFC-X - SAE-Socket weld companion 500 PSI
Bill of material
GFC-106-S-BL
PL
Pressure level
3000 PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
Bare (Uncoated)
M
Thread
Metric thread
M1
Thread
MB
Maximum recommended working pressure
40 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
T
SAE weld-in mating flange ND 40
48.3x3.25 mm
A
49.0 mm
B
42 mm
C
69.9 mm
D
93 mm
E
35.7 mm
F
78 mm
G
15 mm
I
4 mm
MASS
Weight (without attachment and screws)
0.50 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models