Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
GFFB - Economy European Standard Aluminum Frame Anchor
Bill of material
GFFB8-50100-L
PN
Part Number
NO
No.
ID
Installation direction
SERIES
Aluminum series
L
mm
L1
mm
H
mm
H1
mm
A
20 mm
R
5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models