Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GFL - Lobe threaded nut
Bill of material
Lobe threaded nut GFL.40-B M8
PARTNUMBER
CODE
DESCRIPTION
Description
DIM01
D
40 mm
DIM02
d6H
DIM03
L
10 mm
DIM04
d1
mm
DIM05
l1
8.5 mm
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models