Catalog navigation
CAD model selection
Selectable products: 2
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Elesa+Ganter
Description
GFL - Lobe threaded nut
Bill of material
Lobe threaded nut GFL.40-B M8
PARTNUMBER
CODE
168541
u
DESCRIPTION
Description
GFL.40-B M8
u
DIM01
D
40 mm
DIM02
d6H
M8
u
DIM03
L
10 mm
DIM04
d1
12
u
mm
DIM05
l1
8.5 mm
WEIGHT
Weight
7
u
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models