Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
GFRS - Retractable Revolving Grip
Bill of material
GFRS-22-M6
CN
Catalog number
D
Diameter D
mm
M
Thread
M6
LF
Length Of Thread
5.5 mm
D1
Diameter d
20 mm
H
Dimension H
mm
H1
Dimension h
mm
A
Dimension A
21.5 mm
H2
Dimension h1
mm
X
Dimension x
13.5 mm
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models