Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Tellurerota
Description
GH SRP/PT FR - Polyurethane wheels "TR-ROLL", cast iron, supports electro "GH PT"
Bill of material
627246
COD
Code
627246
D
Wheel diameter
200 mm
F
Wheel width
50 mm
H
Overall height
250 mm
AXB
Top plate outer dimensions
140x110
AAXBB
Hole spacing
105x80
EE
Hole width
11 mm
E
Offset
70 mm
O
Swept radius
126 mm
LC
Load capacity 4km/h
800 daN
LC1
Load capacity 6km/h
800 daN
W
Weight
6.35 kg
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model