Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
GH SRP PT - Polyurethane wheels "TR-ROLL", cast iron, supports electro "GH PT"
Bill of material
627646
COD
Code
627646
D
Wheel diameter
200 mm
F
Wheel width
50 mm
H
Overall height
250 mm
AXB
Top plate outer dimensions
140x110
AAXBB
Hole spacing
105x80
EE
Hole width
11 mm
E
Offset
70 mm
LC
Load capacity 4 km/h
800 daN
LC1
Load capacity 6 km/h
800 daN
W
Weight
5.80 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models