Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 512 - Maintenance wall socket for Zone 1/21, 32 A, GHG 512
Bill of material
GHG5124506R3902
IDNR
Ident number
LOD
AUS
Version
NT
Description
Maintenance wall socket for Zone 1/21, 32 A, GHG 512
POL
Pole Configuration
5-pole
T1
Marking accd. to 2014/34/EU
<Ex/> II 2 G Ex ed IIC T6 / <Ex/> II 2 D Ex tD A21 IP66 T80 °C/T95 °C
T2
EC-Type Examination Certificate
PTB 00 ATEX 1032 X
T3
IECEx Certificate of Conformity
-
T4
Permissible ambient temperature
-20 °C up to 40 °C
T5
Rated voltage
440 V AC
T6
Rated current
32 A
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 690 V / Ie 32 A
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
T12
Connecting terminals
2 x 4 - 25 mm²
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
kg
T16
Product description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models