Catalog navigation
CAD Model seçimi
Uygun ürünler: 15
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 512 - Wandsteckdose für Zone 1/21, 32 A, GHG 512
Bill of material
GHG5124406R0001
IDNR
Ident number
LOD
NT
Description
Wandsteckdose für Zone 1/21, 32 A, GHG 512
T2
EC-Type Examination Certificate
PTB 99 ATEX 1041
T4
Permissible ambient temperature
-20 °C up to 40 °C
T5
Rated voltage
750 V AC
T6
Rated current
32 A
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 690 V / Ie 32 A
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
T12
Connecting terminals
2 x 4 - 10 mm²
T13
Enclosure material
glass-fibre reinforced polyester
T16
Product description
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir