Catalog navigation
Seleção de modelos em CAD
Available products: 4
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 515 - Ex-Wall socket for Zone 1/21, 125 A, Stainless steel AISI 316L, polyamide
Bill of material
GHG5154406R1001
IDNR
Ident number
NBALG
LOD
AUS
Version
NT
Description
Ex-Wall socket for Zone 1/21, 125 A, Stainless steel AISI 316L, polyamide
POL
Pole Configuration
T2
EC-Type Examination Certificate
PTB 01 ATEX 1069
T3
IECEx Certificate of Conformity
-
T4
Permissible ambient temperature
-20 °C up to 40 °C
T5
Rated voltage
690 V AC
T6
Rated current
125 A
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 690 V / Ie 125 A
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
2 x M50 metal thread with threaded plug
T12
Connecting terminals
2 x 4 - 50 mm²
T13
Enclosure material
Stainless steel AISI 316L, polyamide
T14
Weight
9.6 kg
T15
Enclosure colour
silver
T16
Product description
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD