Catalog navigation
Seleção de modelos em CAD
Available products: 6
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 515 - Ex-Wall socket with status LED - Type line for Zone 1/21, 125 A
Bill of material
GHG5154506R0301
IDNR
Ident number
NBALG
LOD
AUS
Version
NT
Description
Ex-Wall socket with status LED - Type line for Zone 1/21, 125 A
POL
Pole Configuration
5-pole
T2
EC-Type Examination Certificate
PTB 01 ATEX 1069
T3
IECEx Certificate of Conformity
IECEx BKI 04.0005
T4
Permissible ambient temperature
-20 °C up to 40 °C
T5
Rated voltage
690 V AC
T6
Rated current
125 A
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 690 V / Ie 125 A
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
2 x M63 cable gland
T12
Connecting terminals
2 x 4 - 50 mm² / with cable lug 1 x 120 mm²
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
13.1 kg
T15
Enclosure colour
Black
T16
Product description
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD