Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 515 - Wall socket for Zone 1/21, 125 A, GHG 515
Bill of material
GHG5154407R0001
IDNR
Ident number
NBALG
LOD
AUS
Version
NT
Description
Wall socket for Zone 1/21, 125 A, GHG 515
POL
Pole Configuration
T2
EC-Type Examination Certificate
PTB 01 ATEX 1069
T4
Permissible ambient temperature
-20 °C up to 40 °C
T5
Rated voltage
690 V AC
T6
Rated current
125 A
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
Ue 690 V / Ie 125 A
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
T12
Connecting terminals
2 x 4 - 50 mm² / with cable lug 1 x 120 mm²
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
kg
T15
Enclosure colour
Black
T16
Product description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models