Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 517 - Wall socket for Zone 2, 32 A, GHG 517
Bill of material
GHG5174406R0001
IDNR
Ident number
LOD
AUS
Version
NT
Description
Wall socket for Zone 2, 32 A, GHG 517
POL
Pole Configuration
T2
EC-Type Examination Certificate
PTB 99 ATEX 1115
T4
Permissible ambient temperature
-20 °C up to 40 °C
T5
Rated voltage
T6
Rated current
32 A
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
T12
Connecting terminals
2 x 4 - 10 mm²
T13
Enclosure material
glass-fibre reinforced polyester
T15
Enclosure colour
Black
T16
Product description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models