Catalog navigation
Wybór modelu CAD
Dostępne producty: 10
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 518 - Wall socket for Zone 2, 63 A, GHG 518
Bill of material
GHG5184407R0001
IDNR
Ident number
NBALG
LOD
AUS
Version
NT
Description
Wall socket for Zone 2, 63 A, GHG 518
POL
Pole Configuration
T2
EC-Type Examination Certificate
PTB 99 ATEX 1115
T4
Permissible ambient temperature
-20 °C up to 40 °C
T5
Rated voltage
T6
Rated current
63 A
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
T12
Connecting terminals
2 x 4 - 25 mm² / with cable lug 1 x 35 mm²
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
kg
T15
Enclosure colour
Black
T16
Product description
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD