Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 721 0 - Terminal box for Zone 1/21
Bill of material
GHG7210001R0007
IDNR
Ident number
LOD
NT
Description
Terminal box GHG 721 0 for Zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex e IIC T4/ T5/ T6 Gb / <Ex> II 2 D Ex tb IIIC T80°C / T95°C Db IP6X
T2
EC-Type Examination Certificate
BVS 13 ATEX E 013 X
T3
IECEx Certificate of Conformity
IECEx BVS 13.0031 X
T4
Permissible ambient temperature
-20 °C up to +40 °C
T5
Rated voltage
up to 690 V AC / DC
T6
Application
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
T12
Connecting terminals
up to 16 mm²
T13
Enclosure material
glass-fibre reinforced polyester
T14
Weight
1.1 kg
T15
Colour
black
T16
Product description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models