Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
GHG 791 - Zwischenklemmenkasten für Zone 1/21
Bill of material
GHG7910201R0016
IDNR
Ident number
GHG7910201R0016
LOD
NT
Description
Intermediate motor terminal box for Zone 1/21
T1
Marking accd. to 2014/34/EU
<Ex> II 2 G Ex e IIC T5/T6 Gb / <Ex> II 2 D Ex tb IIIC T80°C Db
T2
EC-Type Examination Certificate
PTB 00 ATEX 3108
T3
IECEx Certificate of Conformity
IECEx BVS 16.0024
T4
Permissible ambient temperature
-20 °C up to +40 °C
T5
Rated voltage
up to 690 V AC / DC
T6
Application
Ex-e
T10
Degree of protection accd. to EN 60529
IP66
T11
No. cable glands/ thread
1 x M32 trumpet-shaped cable gland, 1 x M25 cable gland
T12
Connecting terminals
up to 6 mm²
T13
Enclosure material
Polyamide
T14
Weight
0.7 kg
T15
Colour
black
T16
Product description
1 x M32 trumpet-shaped cable gland, 1 x M25 cable gland, terminals: 4 x 4 mm² , screw terminals, PE-rail: 1 x 1x4 mm²
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD