Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
GHH - Guide shaft - oil free bushing - left end external thread with wrench groove
Bill of material
GHHSC-D6-L25-F2-B0-P3-BA0
CNSORDERNO
GHHSC-D6-L25-F2-B0-P3-BA0
CODE
Code
GHHSC
DTOL
D_tolerance
f8
MAT1
Material_(international)
45
MAT2
Material_(solar)
S45C
SUR
Surface_treatment
Hard_Lo,_coating_hardness_HV750,_coating_thickness_above_10um
HRD
Hardness
-
D
Df8
mm
TOL
Df8t
-0.010/-0.028 mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
B
mm
P
mm
BA
mm
Enter value for BA
mm
cm
inch
ft
W
5 mm
WB
B
8 mm
C
0.5 below mm
R
0.3 below mm
PLW
P thread machining
PZ
mm
PQ
mm
LCM
Change_Tolerance_of_l_dimension
LTOL
L-dimensions-tolerances
0
ECED
Flat_working
PA
mm
PB
mm
A
mm
Z
mm
PTQT
Increase_the_external_thread_retracting_groove
PT
0.0 mm
IFFNTEXT
io
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models