Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Greenconn
Description
GHH261- - LINE
Bill of material
GHH261-LINE(TYPE=Type-1 PIN=5 L=15 AWG=24 COLOR= Black)
CNSTYPECODE
Order code
GHH261-LINE(TYPE=Type-1 PIN=5 L=15 AWG=24 COLOR= Black)
TYPE
Type
PIN
No.of Pins per Row
L
Dimension Information
mm
Enter value for L
Dimension Information
mm
cm
inch
ft
AWG
No.of Pins per Row
COLOR
Color
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models