Catalog navigation
CAD model selection
Selectable products: 39
HELP_VARIABLE
Company
WMBerg
Description
GHNR - Precision Gear Heads - Right Angle Planetary Gearheads
Bill of material
GHNR34-100
PN
Product No.
PDES
Part Description
Nema Gear Boxes
CN
Catalog Name
Master Inch/Metric Catalog
R
Ratio
CO
Rated Output Tor.
In-lbs
PO
Peak Output Tor.
In-lbs
RPM
Rated Input SP.
4000 RPM
BL
Black Lash Min.
30
LBL
Low Black Lash Min.
15
AE
AVE. EFF.
92 %
MOM
MOM. OF IN.
Oz-in-sec^2
W
Max. Weight
lbs
RS
Radial Shaft Load
lbs
ASL
Axial Shaft Load
lbs
A
Width
Inch
B
Diameter
Inch
C
Diameter
Inch
D
Diameter
Inch
E
Diameter
Inch
F
Length
Inch
G
Length
Inch
H
Length
Inch
I
Diameter
Inch
J
Diameter
Inch
K
Depth
Inch
L
Length
Inch
M
Diameter
Inch
N
Length
Inch
O
Height
Inch
P
Width
Inch
Q
Height
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models