Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HPS International
Description
Giga DSS - Giga double swivel shackle, GRADUP
Bill of material
GIGA.DSS M 150 UP
REF
Reference
ROT
Rotation
°
DIA
Diameter
M 150 (x6)
WLL
5:1 Working load limit
125,00 t
L1
Standard
mm
TT
Tightening torque
Nm
S1
S2
mm
A
mm
B
115 mm
C
290 mm
D
357 mm
E
302 mm
F
544 mm
G
103 mm
CNSMASSEXACT
Weight
268 kg
INFO
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models