Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pflitsch
Description
GK TW X66 95 - GRID CHANNEL partition X66
Bill of material
PFLITSCH GK TW X66 95 S
NENN
Nominal dimensions
66x95
ARTNR
Article number
GK TW X66 95 S
B
Height
95 mm
L
Length
2500 mm
OBERFLAECHE
Surface
GEWICHT
Weight
1.660 kg
VE
Package unit
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models