Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pflitsch
Description
GK WK - GITTER KANAL Wandkonsole X10
Bill of material
PFLITSCH GK WK x10 S
NENN
Nominal dimensions
92x95
ARTNR
Article number
GK WK x10 S
A
Length
92 mm
B
Height
95 mm
OBERFLAECHE
Surface
GEWICHT
Weight
0.150 kg/100
VE
Package unit
12
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models