Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Inocon
Description
GKF - Swivel Clamp Connector Joints, Aluminum, with screw, Stainless steel
Bill of material
Swivel Clamp Connector Joint GKF-B15-2-2
PARTNUMBER
INOCON PARTNUMBER
D1
Bore
mm
B
Swivel width
25 mm
D2
5.5 mm
K
31.5 mm
L1
72.5 mm
L2
34.5 mm
M1
24 mm
M2
48.5 mm
T
7 mm
X1
50 mm
X2
38 mm
Y
35 mm
Z1
Screw locations
M6-20
Z2
Screw locations
M6-20
L3Z1
Clamping lever for Z1
mm
L3Z2
Clamping lever for Z2
45 | 63 mm
OBVIS
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models