Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alfa Instrumentos
Description
GL - Load Cells
Bill of material
GL-5
PN
Part Number
GL-5
SERIES
Series
GL
CODE
Code
0002723
TYPE
Description
Célula de Carga Modelo GL
CAP
Capacity
kg
DESCRIPTION
Description
MAT
Material
Aloy
FINISH
Surface Treatment
Anodized
C
0.7 m
SE
Sensibility
2.0000 + / - 10% mV / V
TT
Work temperature
- 5 a + 60 ºC
TC
Compensated Temperature
0 a + 50 ºC
MS
Maximum overload % nominal capacity
150
SR
Break overload % nominal capacity
300
RE
Electric Resistence
E 410 + / - 10 S 350 + / - 1 Ω
ND
Number of Divisions
5.000
CP
Protection Class
IP 67
CABLE
Cable
Flat cable 4 conductors
NOTE
Note
Cable 3D Model is just a Segment of the Actual Model
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models